Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 53.03 (38) 1.750
Part #:0250-55435
Catalog #:HERA55AS 53.03 (38) 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Output Diameter (in): | 1.750 in |
| Output RPM: | 33 | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Ratio: | 53.03:1 |
| Service Factor: | 1 | Product Line: | HERA |
| Input HP: | 2.62 | Input Diameter (in): | 0.998 in |
| Input HP @ 1750 RPM: | 2.62 | Input Style: | Shaft |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Mounting Type: | AS | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 50:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798768946 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

