Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 15.05 (38) 1.875
Part #:0250-55439
Catalog #:HERA55AS 15.05 (38) 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 116.3 |
| Output Diameter (in): | 1.875 in | Ratio: | 15.05:1 |
| Product Line: | HERA | Input Diameter (in): | 0.998 in |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Style: | AS | Input HP: | 9.22 |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Mounting Type: | AS | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 15:1 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798768984 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

