Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 21.15 (38) 1.875
Part #:0250-55440
Catalog #:HERA55AS 21.15 (38) 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.875 in | Input HP: | 6.56 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Service Factor: | 1 | Ratio: | 21.15:1 |
| Series Code: | HERA55 | Input Diameter (in): | 0.998 in |
| Output RPM: | 82.7 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 6.56 |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Mounting Type: | AS |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798768991 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

