Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 43.97 (38) 1.875
Part #:0250-55442
Catalog #:HERA55AS 43.97 (38) 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 43.97:1 | Style: | AS |
| Input Diameter (in): | 0.998 in | Series Code: | HERA55 |
| Product Line: | HERA | Output RPM: | 39.8 |
| Output Diameter (in): | 1.875 in | Input HP: | 3.16 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 3.16 |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798769011 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

