Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 21.15 (38) 1.938
Part #:0250-55448
Catalog #:HERA55AS 21.15 (38) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | AS |
| Series Code: | HERA55 | Ratio: | 21.15:1 |
| Output Diameter (in): | 1.938 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Output RPM: | 82.7 |
| Input HP: | 6.56 | Input Diameter (in): | 0.998 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 6.56 |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Cast iron |
| Nominal Ratio: | 20:1 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798769073 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

