Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 43.97 (38) 2.000
Part #:0250-55458
Catalog #:HERA55AS 43.97 (38) 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.16 | Service Factor: | 1 |
| Series Code: | HERA55 | Ratio: | 43.97:1 |
| Style: | AS | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output RPM: | 39.8 |
| Input Diameter (in): | 0.998 in | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 3.16 | Input Style: | Shaft |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Mounting Type: | AS |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798769172 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

