Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 58.92 (38) 2.000
Part #:0250-55460
Catalog #:HERA55AS 58.92 (38) 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Style: | AS | Input Diameter (in): | 0.998 in |
| Output Diameter (in): | 2.000 in | Ratio: | 58.92:1 |
| Output RPM: | 29.7 | Product Line: | HERA |
| Service Factor: | 1 | Input HP: | 2.36 |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | Shaft |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Mounting Type: | AS |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 60:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798769196 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

