Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 7.94 (38) 2.188
Part #:0250-55461
Catalog #:HERA55AS 7.94 (38) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.94:1 | Series Code: | HERA55 |
| Output RPM: | 220.4 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Product Line: | HERA |
| Input Diameter (in): | 0.998 in | Input HP: | 13 |
| Style: | AS | Output Diameter (in): | 2.188 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 13 |
| Mounting Type: | AS | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 3346 in/lbs |
General Specifications
| UPC: | 662798769202 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

