Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 15.05 (38) 2.188
Part #:0250-55463
Catalog #:HERA55AS 15.05 (38) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Ratio: | 15.05:1 | Input HP: | 9.22 |
| Input Diameter (in): | 0.998 in | Style: | AS |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Series Code: | HERA55 | Output RPM: | 116.3 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 9.22 |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | HERA55 |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798769226 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

