Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 21.15 (38) 2.188
Part #:0250-55464
Catalog #:HERA55AS 21.15 (38) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 21.15:1 | Output RPM: | 82.7 |
| Input Diameter (in): | 0.998 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Input HP: | 6.56 |
| Product Line: | HERA | Style: | AS |
| Output Diameter (in): | 2.188 in | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | Shaft |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 20:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798769233 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

