Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 53.03 (42) 1.188
Part #:0250-55475
Catalog #:HERA55AS 53.03 (42) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 53.03:1 | Output Diameter (in): | 1.188 in |
| Style: | AS | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input Diameter (in): | 1.248 in | Product Line: | HERA |
| Output RPM: | 33 | Input HP: | 2.62 |
| Input HP @ 1750 RPM: | 2.62 | Input Style: | Shaft |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Nominal Ratio: | 50:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798769349 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

