Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 7.94 (42) 1.250
Part #:0250-55477
Catalog #:HERA55AS 7.94 (42) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input HP: | 13 |
| Output Diameter (in): | 1.250 in | Product Line: | HERA |
| Input Diameter (in): | 1.248 in | Ratio: | 7.94:1 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Output RPM: | 220.4 | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 13 |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Mounting Type: | AS |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798769363 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

