Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 21.15 (42) 1.250
Part #:0250-55480
Catalog #:HERA55AS 21.15 (42) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA55 |
| Service Factor: | 1 | Input HP: | 6.56 |
| Output RPM: | 82.7 | Output Diameter (in): | 1.250 in |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.248 in |
| Style: | AS | Ratio: | 21.15:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 6.56 |
| Housing Width (in): | 7.5 in | Mounting Type: | AS |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Housing Material: | Cast iron | Nominal Ratio: | 20:1 |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798769394 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

