Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 58.92 (42) 1.250
Part #:0250-55484
Catalog #:HERA55AS 58.92 (42) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.7 | Output Diameter (in): | 1.250 in |
| Input HP: | 2.36 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 58.92:1 |
| Style: | AS | Series Code: | HERA55 |
| Input Diameter (in): | 1.248 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | Shaft |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Nominal Ratio: | 60:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798769431 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

