Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 10.77 (42) 1.500
Part #:0250-55494
Catalog #:HERA55AS 10.77 (42) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 12.89 |
| Input Diameter (in): | 1.248 in | Output Diameter (in): | 1.500 in |
| Output RPM: | 162.5 | Product Line: | HERA |
| Series Code: | HERA55 | Service Factor: | 1 |
| Ratio: | 10.77:1 | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 12.89 |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Width (in): | 7.5 in | Mounting Type: | AS |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Nominal Ratio: | 10:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798769530 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

