Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 15.05 (42) 1.875
Part #:0250-55527
Catalog #:HERA55AS 15.05 (42) 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Input HP: | 9.22 |
| Output RPM: | 116.3 | Input Diameter (in): | 1.248 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Output Diameter (in): | 1.875 in | Ratio: | 15.05:1 |
| Product Line: | HERA | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 9.22 |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 15:1 |
| Center Distance (in): | 3.675 in | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798769868 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

