Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 10.77 (42) 1.938
Part #:0250-55534
Catalog #:HERA55AS 10.77 (42) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | AS |
| Input Diameter (in): | 1.248 in | Service Factor: | 1 |
| Output RPM: | 162.5 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input HP: | 12.89 |
| Ratio: | 10.77:1 | Output Diameter (in): | 1.938 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 12.89 |
| Housing Width (in): | 7.5 in | Mounting Type: | AS |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798769936 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

