Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 15.05 (42) 1.938
Part #:0250-55535
Catalog #:HERA55AS 15.05 (42) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Series Code: | HERA55 |
| Input HP: | 9.22 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Style: | AS |
| Input Diameter (in): | 1.248 in | Output RPM: | 116.3 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 9.22 |
| Reduction: | Double | Mounting Type: | AS |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Nominal Ratio: | 15:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Cast iron | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798769943 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

