Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 30.14 (42) 1.938
Part #:0250-55537
Catalog #:HERA55AS 30.14 (42) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Output Diameter (in): | 1.938 in |
| Ratio: | 30.14:1 | Product Line: | HERA |
| Output RPM: | 58.1 | Style: | AS |
| Input HP: | 4.61 | Service Factor: | 1 |
| Input Diameter (in): | 1.248 in | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Mounting Type: | AS | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798769967 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

