Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 43.97 (42) 1.938
Part #:0250-55538
Catalog #:HERA55AS 43.97 (42) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 43.97:1 | Product Type: | RIGHT ANGLE |
| Style: | AS | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output RPM: | 39.8 |
| Series Code: | HERA55 | Input Diameter (in): | 1.248 in |
| Input HP: | 3.16 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 3.16 |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Nominal Ratio: | 40:1 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798769974 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

