Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 15.05 (42) 2.000
Part #:0250-55543
Catalog #:HERA55AS 15.05 (42) 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input Diameter (in): | 1.248 in |
| Output Diameter (in): | 2.000 in | Product Type: | RIGHT ANGLE |
| Input HP: | 9.22 | Style: | AS |
| Ratio: | 15.05:1 | Service Factor: | 1 |
| Product Line: | HERA | Output RPM: | 116.3 |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798770024 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

