Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 10.77 (42) 2.188
Part #:0250-55550
Catalog #:HERA55AS 10.77 (42) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.248 in | Style: | AS |
| Product Line: | HERA | Output RPM: | 162.5 |
| Ratio: | 10.77:1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 2.188 in | Series Code: | HERA55 |
| Service Factor: | 1 | Input HP: | 12.89 |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | Shaft |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Mounting Type: | AS | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 10:1 |
| Center Distance (in): | 3.675 in | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798770093 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

