Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 53.03 (42) 2.188
Part #:0250-55555
Catalog #:HERA55AS 53.03 (42) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 53.03:1 |
| Input HP: | 2.62 | Service Factor: | 1 |
| Style: | AS | Product Line: | HERA |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.248 in |
| Output RPM: | 33 | Series Code: | HERA55 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.62 |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Mounting Type: | AS | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Nominal Ratio: | 50:1 |
General Specifications
| UPC: | 662798770147 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

