Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 30.14 56C 1.438
Part #:0250-55704
Catalog #:HERA75ES 30.14 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30.14:1 | Series Code: | HERA75 |
| Service Factor: | 1 | Product Line: | HERA |
| Output RPM: | 58.1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Input HP: | 8.7 |
| Style: | ES | Input Diameter (in): | 0.626 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.7 |
| Mounting Type: | ES | Housing Height (in): | 11.375 in |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 4.287 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798787145 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

