Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 53.03 56C 1.438
Part #:0250-55706
Catalog #:HERA75ES 53.03 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Input Diameter (in): | 0.626 in |
| Input HP: | 4.95 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA75 | Service Factor: | 1 |
| Ratio: | 53.03:1 | Product Line: | HERA |
| Output RPM: | 33 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.95 |
| Reduction: | Double | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Mounting Type: | ES |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Center Distance (in): | 4.287 in |
| Nominal Ratio: | 50:1 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798787169 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

