Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 9.58 56C 1.500
Part #:0250-55708
Catalog #:HERA75ES 9.58 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Input HP: | 27.37 |
| Style: | ES | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Series Code: | HERA75 |
| Output Diameter (in): | 1.500 in | Output RPM: | 182.7 |
| Ratio: | 9.58:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 27.37 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Mounting Type: | ES | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA75 |
| Center Distance (in): | 4.287 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662798787183 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

