Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 37.33 56C 1.500
Part #:0250-55712
Catalog #:HERA75ES 37.33 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 46.9 | Input HP: | 7.02 |
| Output Diameter (in): | 1.500 in | Style: | ES |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 37.33:1 | Series Code: | HERA75 |
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.02 |
| Reduction: | Double | Mounting Type: | ES |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA75 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Center Distance (in): | 4.287 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798787220 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

