Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 58.92 56C 1.500
Part #:0250-55714
Catalog #:HERA75ES 58.92 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.7 | Series Code: | HERA75 |
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Style: | ES | Output Diameter (in): | 1.500 in |
| Product Type: | RIGHT ANGLE | Input HP: | 4.45 |
| Service Factor: | 1 | Ratio: | 58.92:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.45 |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Mounting Type: | ES |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA75 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798787244 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

