Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 9.58 56C 1.938
Part #:0250-55715
Catalog #:HERA75ES 9.58 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 182.7 | Input Diameter (in): | 0.626 in |
| Series Code: | HERA75 | Product Line: | HERA |
| Style: | ES | Service Factor: | 1 |
| Ratio: | 9.58:1 | Input HP: | 27.37 |
| Output Diameter (in): | 1.938 in | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 27.37 |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Mounting Type: | ES | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Nominal Ratio: | 10:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA75 |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798787251 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

