Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 15.05 56C 1.938
Part #:0250-55716
Catalog #:HERA75ES 15.05 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Ratio: | 15.05:1 | Style: | ES |
| Output Diameter (in): | 1.938 in | Input HP: | 17.42 |
| Service Factor: | 1 | Output RPM: | 116.3 |
| Product Line: | HERA | Input Diameter (in): | 0.626 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 17.42 |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Housing Height (in): | 11.375 in |
| Mounting Type: | ES | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast iron | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Nominal Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
General Specifications
| UPC: | 662798787268 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

