Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 37.33 56C 1.938
Part #:0250-55719
Catalog #:HERA75ES 37.33 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 37.33:1 |
| Output Diameter (in): | 1.938 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 46.9 | Series Code: | HERA75 |
| Style: | ES | Input HP: | 7.02 |
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 7.02 | Input Style: | C-Face Quill |
| Reduction: | Double | Mounting Type: | ES |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 8500 in/lbs |
| Nominal Ratio: | 40:1 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798787299 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

