Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 21.15 56C 2.000
Part #:0250-55724
Catalog #:HERA75ES 21.15 56C 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Style: | ES | Input HP: | 12.4 |
| Output Diameter (in): | 2.000 in | Output RPM: | 82.7 |
| Service Factor: | 1 | Product Line: | HERA |
| Ratio: | 21.15:1 | Input Diameter (in): | 0.626 in |
| Input HP @ 1750 RPM: | 12.4 | Input Style: | C-Face Quill |
| Housing Height (in): | 11.375 in | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Mounting Type: | ES |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in | Nominal Ratio: | 20:1 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 8500 in/lbs |
| Gear Drive SIze: | HERA75 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798787343 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

