Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 37.33 56C 2.000
Part #:0250-55726
Catalog #:HERA75ES 37.33 56C 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 37.33:1 |
| Input Diameter (in): | 0.626 in | Output RPM: | 46.9 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Style: | ES | Input HP: | 7.02 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA75 |
| Input HP @ 1750 RPM: | 7.02 | Input Style: | C-Face Quill |
| Housing Width (in): | 9.5 in | Mounting Type: | ES |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 4.287 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Gear Drive SIze: | HERA75 |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
General Specifications
| UPC: | 662798787367 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

