Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 9.58 56C 2.188
Part #:0250-55729
Catalog #:HERA75ES 9.58 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Series Code: | HERA75 | Input Diameter (in): | 0.626 in |
| Output RPM: | 182.7 | Input HP: | 27.37 |
| Ratio: | 9.58:1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Style: | ES |
| Input HP @ 1750 RPM: | 27.37 | Input Style: | C-Face Quill |
| Housing Length (in): | 13.61 in | Reduction: | Double |
| Mounting Type: | ES | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 10:1 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798787398 | Weight: | 164.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

