Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 15.05 182TC 1.938
Part #:0250-55828
Catalog #:HERA75ES 15.05 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Series Code: | HERA75 |
| Output RPM: | 116.3 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.126 in |
| Output Diameter (in): | 1.938 in | Ratio: | 15.05:1 |
| Service Factor: | 1 | Input HP: | 17.42 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 17.42 |
| Mounting Type: | ES | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Reduction: | Double |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Gear Drive SIze: | HERA75 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Nominal Ratio: | 15:1 | Center Distance (in): | 4.287 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798788388 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

