Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 30.14 182TC 1.938
Part #:0250-55830
Catalog #:HERA75ES 30.14 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 30.14:1 |
| Style: | ES | Output Diameter (in): | 1.938 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 58.1 |
| Service Factor: | 1 | Input HP: | 8.7 |
| Series Code: | HERA75 | Input Diameter (in): | 1.126 in |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Width (in): | 9.5 in |
| Reduction: | Double | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Gear Drive SIze: | HERA75 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798788401 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

