Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 37.33 182TC 1.938
Part #:0250-55831
Catalog #:HERA75ES 37.33 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Input HP: | 7.02 |
| Product Type: | RIGHT ANGLE | Ratio: | 37.33:1 |
| Output RPM: | 46.9 | Output Diameter (in): | 1.938 in |
| Product Line: | HERA | Service Factor: | 1 |
| Style: | ES | Series Code: | HERA75 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.02 |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 8500 in/lbs |
| Center Distance (in): | 4.287 in | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Nominal Ratio: | 40:1 | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798788418 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

