Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 21.15 182TC 2.000
Part #:0250-55836
Catalog #:HERA75ES 21.15 182TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.4 | Product Type: | RIGHT ANGLE |
| Style: | ES | Series Code: | HERA75 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Input Diameter (in): | 1.126 in | Output RPM: | 82.7 |
| Ratio: | 21.15:1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 12.4 | Input Style: | C-Face Quill |
| Housing Length (in): | 13.61 in | Reduction: | Double |
| Housing Width (in): | 9.5 in | Mounting Type: | ES |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Nominal Ratio: | 20:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798788463 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

