Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 30.14 182TC 2.000
Part #:0250-55837
Catalog #:HERA75ES 30.14 182TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP: | 8.7 |
| Series Code: | HERA75 | Output Diameter (in): | 2.000 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 58.1 |
| Product Line: | HERA | Style: | ES |
| Ratio: | 30.14:1 | Input Diameter (in): | 1.126 in |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | C-Face Quill |
| Housing Length (in): | 13.61 in | Reduction: | Double |
| Mounting Type: | ES | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Center Distance (in): | 4.287 in | Gear Drive SIze: | HERA75 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Nominal Ratio: | 30:1 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798788470 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

