Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 37.33 182TC 2.188
Part #:0250-55845
Catalog #:HERA75ES 37.33 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 37.33:1 | Input HP: | 7.02 |
| Service Factor: | 1 | Style: | ES |
| Output RPM: | 46.9 | Product Line: | HERA |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 2.188 in | Series Code: | HERA75 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.02 |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Mounting Type: | ES | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA75 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798788555 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

