Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 21.15 213TC 1.938
Part #:0250-55885
Catalog #:HERA75ES 21.15 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 21.15:1 |
| Series Code: | HERA75 | Input Diameter (in): | 1.376 in |
| Service Factor: | 1 | Input HP: | 12.4 |
| Output RPM: | 82.7 | Output Diameter (in): | 1.938 in |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 12.4 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Length (in): | 13.61 in |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA75 | Center Distance (in): | 4.287 in |
| Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798788951 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

