Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 58.92 213TC 1.938
Part #:0250-55889
Catalog #:HERA75ES 58.92 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Input Diameter (in): | 1.376 in | Input HP: | 4.45 |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Ratio: | 58.92:1 | Series Code: | HERA75 |
| Output Diameter (in): | 1.938 in | Output RPM: | 29.7 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.45 |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Mounting Type: | ES | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Nominal Ratio: | 60:1 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Gear Drive SIze: | HERA75 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast iron | Center Distance (in): | 4.287 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798788999 | Weight: | 212.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

