Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 30.14 213TC 2.000
Part #:0250-55893
Catalog #:HERA75ES 30.14 213TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.1 | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Style: | ES |
| Input HP: | 8.7 | Product Line: | HERA |
| Input Diameter (in): | 1.376 in | Ratio: | 30.14:1 |
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Housing Height (in): | 11.375 in | Housing Width (in): | 9.5 in |
| Mounting Type: | ES | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | HERA75 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Center Distance (in): | 4.287 in |
| Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798789033 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

