Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 37.33 213TC 2.188
Part #:0250-55901
Catalog #:HERA75ES 37.33 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.02 | Output RPM: | 46.9 |
| Service Factor: | 1 | Ratio: | 37.33:1 |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Input Diameter (in): | 1.376 in | Series Code: | HERA75 |
| Product Line: | HERA | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.02 |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Mounting Type: | ES | Housing Length (in): | 13.61 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Gear Drive SIze: | HERA75 | Center Distance (in): | 4.287 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798789118 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

