Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 30.14 254TC 3.000
Part #:0250-55970
Catalog #:HERA75ES 30.14 254TC 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 3.000 in | Style: | ES |
| Output RPM: | 58.1 | Input Diameter (in): | 1.626 in |
| Ratio: | 30.14:1 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Series Code: | HERA75 |
| Service Factor: | 1 | Input HP: | 8.7 |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | C-Face Quill |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 9.5 in | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA75 | Center Distance (in): | 4.287 in |
| Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798789804 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

