Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 58.92 254TC 3.000
Part #:0250-55973
Catalog #:HERA75ES 58.92 254TC 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 58.92:1 | Product Line: | HERA |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 3.000 in | Service Factor: | 1 |
| Output RPM: | 29.7 | Input Diameter (in): | 1.626 in |
| Input HP: | 4.45 | Series Code: | HERA75 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.45 |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Housing Height (in): | 11.375 in | Housing Width (in): | 9.5 in |
| Mounting Type: | ES | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.287 in | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798789835 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

