Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 9.58 254TC 3.438
Part #:0250-55974
Catalog #:HERA75ES 9.58 254TC 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | ES |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Ratio: | 9.58:1 |
| Input Diameter (in): | 1.626 in | Output RPM: | 182.7 |
| Series Code: | HERA75 | Input HP: | 27.37 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 27.37 |
| Mounting Type: | ES | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Reduction: | Double |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 250TC | Housing Material: | Cast iron |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798789842 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

