Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 58.92 254TC 3.438
Part #:0250-55980
Catalog #:HERA75ES 58.92 254TC 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 58.92:1 |
| Output RPM: | 29.7 | Output Diameter (in): | 3.438 in |
| Input Diameter (in): | 1.626 in | Series Code: | HERA75 |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Input HP: | 4.45 |
| Input HP @ 1750 RPM: | 4.45 | Input Style: | C-Face Quill |
| Housing Length (in): | 13.61 in | Mounting Type: | ES |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 250TC | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Gear Drive SIze: | HERA75 |
| Center Distance (in): | 4.287 in | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662798789903 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

