Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 53.03 56C 1.500
Part #:0250-55993
Catalog #:HERA75PS 53.03 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Input Diameter (in): | 0.626 in |
| Ratio: | 53.03:1 | Output RPM: | 33 |
| Series Code: | HERA75 | Input HP: | 4.95 |
| Service Factor: | 1 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.500 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.95 |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Reduction: | Double | Mounting Type: | PS |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 50:1 |
| Gear Drive SIze: | HERA75 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798790039 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

