Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 9.58 56C 1.938
Part #:0250-55995
Catalog #:HERA75PS 9.58 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 182.7 | Input Diameter (in): | 0.626 in |
| Input HP: | 27.37 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.938 in | Ratio: | 9.58:1 |
| Series Code: | HERA75 | Product Line: | HERA |
| Style: | PS | Service Factor: | 1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 27.37 |
| Housing Height (in): | 11.375 in | Mounting Type: | PS |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 4.287 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 10:1 |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Gear Drive SIze: | HERA75 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
General Specifications
| UPC: | 662798790053 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

